Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0647.1541306X40
Part Number
|
---|
K0647.1541306X40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Handle length (mm) | Surface finish body | Size | A=Handle length (mm) | A1=Handle length (mm) | B=Width (mm) | B1 (mm) | D=thread (mm) | D1 (mm) | D2 (mm) | H (mm) | H1=Height (mm) | L=thread length (mm) | Clamping force F (kN) | Hand force FH (N) | Travel S (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.01 € | 1 | 4 Days | 70.4 | blasted | 1 | 70.4 | 79.2 | 21.5 | 15 | M6 | 18 | 9 | 14.7 | 22 | 40 | 4 | 120 | 1.2 |
Loading...
Main Body Material | Stainless Steel | Component material | Stainless steel |
---|
This page is Cam levers adjustable external thread, stainless steel, thrust washer stainless steel (K0647), part number K0647.1541306X40.
You can find the detail information about specifications and dimensions on part number K0647.1541306X40.
Configure
Basic Attributes
Type
A=Handle length(mm)
Surface finish body
Size
A=Handle length(mm)
A1=Handle length(mm)
B=Width(mm)
B1(mm)
D=thread(mm)
D1(mm)
D2(mm)
H(mm)
H1=Height(mm)
L=thread length(mm)
Clamping force F(kN)
Hand force FH(N)
Travel S(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0647.0541005X20 |
K0647.0541005X30 |
K0647.0541005X40 |
K0647.1541306X50 |
K0647.2541008X25 |
K0647.2541008X30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Handle length (mm) | Surface finish body | Size | A=Handle length (mm) | A1=Handle length (mm) | B=Width (mm) | B1 (mm) | D=thread (mm) | D1 (mm) | D2 (mm) | H (mm) | H1=Height (mm) | L=thread length (mm) | Clamping force F (kN) | Hand force FH (N) | Travel S (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.87 € | 1 | 4 Days | 52.3 | electropolished | 0 | 52.3 | 59.1 | 18 | 13 | M5 | 15.4 | 8 | 11.4 | 17.2 | 20 | 2.5 | 100 | 1 | ||
21.87 € | 1 | 4 Days | 52.3 | electropolished | 0 | 52.3 | 59.1 | 18 | 13 | M5 | 15.4 | 8 | 11.4 | 17.2 | 30 | 2.5 | 100 | 1 | ||
22.67 € | 1 | 4 Days | 52.3 | electropolished | 0 | 52.3 | 59.1 | 18 | 13 | M5 | 15.4 | 8 | 11.4 | 17.2 | 40 | 2.5 | 100 | 1 | ||
24.01 € | 1 | 4 Days | 70.4 | blasted | 1 | 70.4 | 79.2 | 21.5 | 15 | M6 | 18 | 9 | 14.7 | 22 | 50 | 4 | 120 | 1.2 | ||
34.90 € | 1 | 4 Days | 96 | electropolished | 2 | 96 | 108 | 33.3 | 24 | M8 | 27 | 11 | 18.3 | 28.8 | 25 | 8 | 350 | 1.5 | ||
34.90 € | 1 | 4 Days | 96 | electropolished | 2 | 96 | 108 | 33.3 | 24 | M8 | 27 | 11 | 18.3 | 28.8 | 30 | 8 | 350 | 1.5 |