Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0006.1501105X30
Part Number
|
---|
K0006.1501105X30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Handle length (mm) | Main colour | Component material | Size | A=Handle length (mm) | A1=Handle length (mm) | B=Width (mm) | B1 (mm) | D=thread (mm) | D1 (mm) | D2 (mm) | H (mm) | H1=Height (mm) | L=thread length (mm) | Clamping force F (kN) | Hand force FH (N) | Travel S (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.03 € | 1 | 4 Days | 70.4 | black | Steel | 1 | 70.4 | 79.2 | 21.5 | 15 | M5 | 18.1 | 9 | 14.5 | 22 | 30 | 4 | 120 | 1.2 |
Loading...
Main Body Material | Aluminum | Surface finish body | powder-coated |
---|
This page is Cam levers adjustable external thread, steel or stainless steel (K0006), part number K0006.1501105X30.
You can find the detail information about specifications and dimensions on part number K0006.1501105X30.
Configure
Basic Attributes
Type
A=Handle length(mm)
Main colour
Component material
Size
A=Handle length(mm)
A1=Handle length(mm)
B=Width(mm)
B1(mm)
D=thread(mm)
D1(mm)
D2(mm)
H(mm)
H1=Height(mm)
L=thread length(mm)
Clamping force F(kN)
Hand force FH(N)
Travel S(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0006.0501105X20 |
K0006.0501105X30 |
K0006.0501105X40 |
K0006.1501105X40 |
K0006.1501105X50 |
K0006.1501106X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Handle length (mm) | Main colour | Component material | Size | A=Handle length (mm) | A1=Handle length (mm) | B=Width (mm) | B1 (mm) | D=thread (mm) | D1 (mm) | D2 (mm) | H (mm) | H1=Height (mm) | L=thread length (mm) | Clamping force F (kN) | Hand force FH (N) | Travel S (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.54 € | 1 | 4 Days | 52.3 | black | Steel | 0 | 52.3 | 59.1 | 18 | 13 | M5 | 15.4 | 8 | 11.2 | 17 | 20 | 2.5 | 100 | 1 | ||
8.54 € | 1 | 4 Days | 52.3 | black | Steel | 0 | 52.3 | 59.1 | 18 | 13 | M5 | 15.4 | 8 | 11.2 | 17 | 30 | 2.5 | 100 | 1 | ||
9.13 € | 1 | 4 Days | 52.3 | black | Steel | 0 | 52.3 | 59.1 | 18 | 13 | M5 | 15.4 | 8 | 11.2 | 17 | 40 | 2.5 | 100 | 1 | ||
9.66 € | 1 | 4 Days | 70.4 | black | Steel | 1 | 70.4 | 79.2 | 21.5 | 15 | M5 | 18.1 | 9 | 14.5 | 22 | 40 | 4 | 120 | 1.2 | ||
9.66 € | 1 | 4 Days | 70.4 | black | Steel | 1 | 70.4 | 79.2 | 21.5 | 15 | M5 | 18.1 | 9 | 14.5 | 22 | 50 | 4 | 120 | 1.2 | ||
9.03 € | 1 | 4 Days | 70.4 | black | Steel | 1 | 70.4 | 79.2 | 21.5 | 15 | M6 | 18.1 | 9 | 14.5 | 22 | 20 | 4 | 120 | 1.2 |