Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1502.12420 |
K1502.124201 |
K1502.124202 |
K1502.124203 |
K1502.124205 |
K1502.124206 |
K1502.124207 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour Cap | |
---|---|---|---|---|---|
27.38 € | 1 | 4 Days | black grey RAL 7021 | ||
27.38 € | 1 | 4 Days | orange RAL 2004 | ||
27.38 € | 1 | 4 Days | signal green RAL6032 | ||
27.38 € | 1 | 4 Days | blue RAL5017 | ||
27.38 € | 1 | 4 Days | light grey RAL 7035 | ||
27.38 € | 1 | 4 Days | traffic red RAL 3020 | ||
27.38 € | 1 | 4 Days | colza yellow RAL 1021 |
Loading...
Body Material | Stainless Steel | Steel code | 1.4305 | Surface finish body | bright |
---|---|---|---|---|---|
Component material | Thermoplastic | Component colour | black grey RAL 7021 | Form | B |
Form-Type | without locking slot, with locknut | Locknut | with locknut | Size | 4 |
D (Internal thread) | M6 | D1=Thread | M20x1,5 | D2(mm) | 33 |
L=Length(mm) | 73 | L1(mm) | 28 | L2(mm) | 12 |
L3(mm) | 25 | SW1(mm) | 22 | SW2(mm) | 30 |