Manufacturer part number: K1502.1442010
Brand: KIPP
Price: 39.25 €
Delivery time: 4 Days
Stroke S: 10 mm
Colour Cap: black grey RAL 7021
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1502.1442010
Body Material | Stainless steel | Steel code | 1.4305 | Surface finish body | bright |
---|---|---|---|---|---|
Component material | Thermoplastic | Component colour | black grey RAL 7021 | Form | D |
Form-Type | with locking slot, with locknut | Locknut | with locknut | Size | 4 |
D (Internal thread) | M6 | D1=Thread | M20x1,5 | D2(mm) | 33 |
L=Length(mm) | 76 | L1(mm) | 28 | L2(mm) | 12 |
L3(mm) | 25 | SW1(mm) | 22 | SW2(mm) | 30 |
This page is Actuating elements for Indexing plunger with remote actuation, Form D (K1502), part number K1502.1442010.
You can find the detail information about specifications and dimensions on part number K1502.1442010.
Part Number |
---|
K1502.1442006 |
K1502.1442008 |
K1502.14420106 |
K1502.14420108 |
K1502.14420110 |
K1502.14420112 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke S (mm) | Colour Cap |
---|---|---|---|---|---|---|
39.25 € | 1 | 4 Days | 6 | black grey RAL 7021 | ||
39.25 € | 1 | 4 Days | 8 | black grey RAL 7021 | ||
39.25 € | 1 | 4 Days | 6 | orange RAL 2004 | ||
39.25 € | 1 | 4 Days | 8 | orange RAL 2004 | ||
39.25 € | 1 | 4 Days | 10 | orange RAL 2004 | ||
39.25 € | 1 | 4 Days | 12 | orange RAL 2004 |