Cam-action indexing plungers stainless steel (K0640) (K0640.1080510)

Cam-action indexing plungers stainless steel (K0640) K0640.1080510

Product Details:

Manufacturer part number: K0640.1080510

Brand: KIPP

Price: 15.20

Delivery time: 4 Days


Technical Data:

B: 9 mm

B1: 3 mm

D=locking pin diameter: 5 mm

D1=Thread: 10 mm

Fx30°: 1.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0640.1080510

Part Number
K0640.1080510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

15.20 €

1 4 Days 935101.363825148

Loading...

  1. 1

Basic information

Body Material Stainless steel Form E

This page is Cam-action indexing plungers stainless steel (K0640), part number K0640.1080510.
You can find the detail information about specifications and dimensions on part number K0640.1080510.

Variation of this product

Part Number
K0640.1080410
K0640.1080512
K0640.1080610
K0640.1080612
K0640.1080616
K0640.1080812
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

15.20 €

1 4 Days 93410163825148

16.70 €

1 4 Days 10.83.65121.3846.830158

15.20 €

1 4 Days 936101.863825148

16.70 €

1 4 Days 10.83.66121.8846.830158

18.24 €

1 4 Days 14.44.86161.81060.4403515

16.70 €

1 4 Days 10.83.68122.3846.830158

Tech Support