Cam-action indexing plungers with stop stainless steel, Form B (K1285) (K1285.1050410)

Cam-action indexing plungers with stop stainless steel, Form B (K1285) K1285.1050410

Product Details:

Manufacturer part number: K1285.1050410

Brand: KIPP

Price: 18.60

Delivery time: 4 Days


Technical Data:

Version 2: left

B: 9 mm

B1: 3 mm

D=locking pin diameter: 4 mm

D1=Thread: M10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1285.1050410

Part Number
K1285.1050410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

18.60 €

1 4 Days left934M1010163825151017148

Loading...

  1. 1

Basic information

Body Material Stainless steel Form B

This page is Cam-action indexing plungers with stop stainless steel, Form B (K1285), part number K1285.1050410.
You can find the detail information about specifications and dimensions on part number K1285.1050410.

Variation of this product

Part Number
K1285.1050510
K1285.1050512
K1285.1050610
K1285.1050612
K1285.1050616
K1285.1050812
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

18.60 €

1 4 Days left935M10101.363825151017148

20.52 €

1 4 Days left10.83.65M12121.3847.830191219158

18.60 €

1 4 Days left936M10101.863825151017148

20.52 €

1 4 Days left10.83.66M12121.8847.830191219158

23.03 €

1 4 Days left14.44.86M16161.81060.4402616243515

20.52 €

1 4 Days left10.83.68M12122.3847.830191219158

Tech Support