Cam-action indexing plungers with stop, Form A and C (K1284) (K1284.10610201)

Cam-action indexing plungers with stop, Form A and C (K1284) K1284.10610201

Product Details:

Manufacturer part number: K1284.10610201

Brand: KIPP

Price: 20.93

Delivery time: 4 Days


Technical Data:

Form: C

Version 2: left

B: 18 mm

B1: 6 mm

D=locking pin diameter: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1284.10610201

Part Number
K1284.10610201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Version 2 B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

20.93 €

1 4 Days Cleft18610M20x1,5202.812705030206020

Loading...

  1. 1

Basic information

Body Material Steel

This page is Cam-action indexing plungers with stop, Form A and C (K1284), part number K1284.10610201.
You can find the detail information about specifications and dimensions on part number K1284.10610201.

Variation of this product

Part Number
K1284.1040610
K1284.1040612
K1284.1040616
K1284.10612201
K1284.2040410
K1284.2040510
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Version 2 B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

14.56 €

1 4 Days Aleft936M10101.8638251510148

14.77 €

1 4 Days Aleft10.83.66M12121.8847.8301912158

17.76 €

1 4 Days Aleft14.44.86M16161.81060.44026163515

20.93 €

1 4 Days Cleft18612M20x1,520312705030206020

14.56 €

1 4 Days Aright934M10101638251510148

14.56 €

1 4 Days Aright935M10101.3638251510148

Tech Support