Cam-action indexing plungers with stop, Form B and D (K1284) (K1284.1050816)

Cam-action indexing plungers with stop, Form B and D (K1284) K1284.1050816

Product Details:

Manufacturer part number: K1284.1050816

Brand: KIPP

Price: 17.91

Delivery time: 4 Days


Technical Data:

Form: B

Version 2: left

B: 14.4 mm

B1: 4.8 mm

D=locking pin diameter: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1284.1050816

Part Number
K1284.1050816
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Version 2 B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

17.91 €

1 4 Days Bleft14.44.88M16162.31060.4402616243515

Loading...

  1. 1

Basic information

Body Material Steel

This page is Cam-action indexing plungers with stop, Form B and D (K1284), part number K1284.1050816.
You can find the detail information about specifications and dimensions on part number K1284.1050816.

Variation of this product

Part Number
K1284.1050610
K1284.1050612
K1284.1050616
K1284.10508201
K1284.1051016
K1284.10510201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Version 2 B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

14.70 €

1 4 Days Bleft936M10101.863825151017148

14.92 €

1 4 Days Bleft10.83.66M12121.8847.830191219158

17.91 €

1 4 Days Bleft14.44.86M16161.81060.4402616243515

20.64 €

1 4 Days Bleft1868M20x1,5202.31270503020306020

17.91 €

1 4 Days Bleft14.44.810M16162.81060.4402616243515

20.64 €

1 4 Days Bleft18610M20x1,5202.81270503020306020

Tech Support