Indexing plunger stainless steel with remote actuation (K1502)

Indexing plunger stainless steel with remote actuation (K1502)
[Specifications]
・Locknut: with locknut
・Body Material: Stainless Steel

[Features]
・Actuation possible in inaccessible assembly spaces
・Ergonomically optimised actuating position possible
・Actuation possible even when safety distances are required
・Easy replacement of wear parts
・Flexible connection of an actuating element

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1502.02206X1000
K1502.02206X3000
K1502.02206X5000
K1502.02308X1000
K1502.02308X3000
K1502.02308X5000
K1502.02410X1000
K1502.02410X3000
K1502.02410X5000
K1502.02412X1000
K1502.02412X3000
K1502.02412X5000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

39.02 €

1 4 Days 626M12x1,5141.81000184910146

43.11 €

1 4 Days 626M12x1,5141.83000184910146

48.61 €

1 4 Days 626M12x1,5141.85000184910146

42.44 €

1 4 Days 838M16x1,5192.310002359133515

46.55 €

1 4 Days 838M16x1,5192.330002359133515

52.04 €

1 4 Days 838M16x1,5192.350002359133515

47.93 €

1 4 Days 10410M20x1,5232.810002465163415

52.04 €

1 4 Days 10410M20x1,5232.830002465163415

57.50 €

1 4 Days 10410M20x1,5232.850002465163415

51.35 €

1 4 Days 12412M20x1,5232.810002665163915

55.44 €

1 4 Days 12412M20x1,5232.830002665163915

60.93 €

1 4 Days 12412M20x1,5232.850002665163915

Loading...

  1. 1

Basic information

Body Material Stainless steel Form K Locknut with locknut
D3(mm) 5 L3(mm) 10

Tech Support