Indexing plunger with cam lever steel or stainless steel, Form A (K1584)

Indexing plunger with cam lever steel or stainless steel, Form A (K1584)
· Simple and quick operation

· Suitable for high temperature applications

· With integrated detent function

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1584.18105
K1584.18105154
K1584.18206
K1584.18206154
K1584.18308
K1584.18308154
K1584.18410
K1584.18410154
K1584.8105
K1584.8105154
K1584.8206
K1584.8206154
K1584.8308
K1584.8308154
K1584.8410
K1584.8410154
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Component colour Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

15.13 €

1 4 Days Stainless steel5unhardened and brightblack131.741.717.812.95M10x11.3391771513125

15.13 €

1 4 Days Stainless steel5unhardened and brightred131.741.717.812.95M10x11.3391771513125

17.89 €

1 4 Days Stainless steel6unhardened and brightblack231.641.717.812.96M12x1,51.8442081714146

17.89 €

1 4 Days Stainless steel6unhardened and brightred231.641.717.812.96M12x1,51.8442081714146

24.28 €

1 4 Days Stainless steel8unhardened and brightblack355.567.826.919.48M16x1,52.356.9261023193515

24.28 €

1 4 Days Stainless steel8unhardened and brightred355.567.826.919.48M16x1,52.356.9261023193515

46.84 €

1 4 Days Stainless steel10unhardened and brightblack453.467.826.919.410M20x1,52.862.9281225223415

46.84 €

1 4 Days Stainless steel10unhardened and brightred453.467.826.919.410M20x1,52.862.9281225223415

10.40 €

1 4 Days Steel5hardened and black oxid finishblack131.741.717.812.95M10x11.3391771513125

10.40 €

1 4 Days Steel5hardened and black oxid finishred131.741.717.812.95M10x11.3391771513125

11.55 €

1 4 Days Steel6hardened and black oxid finishblack231.641.717.812.96M12x1,51.8442081714146

11.55 €

1 4 Days Steel6hardened and black oxid finishred231.641.717.812.96M12x1,51.8442081714146

13.79 €

1 4 Days Steel8hardened and black oxid finishblack355.567.826.919.48M16x1,52.356.9261023193515

13.79 €

1 4 Days Steel8hardened and black oxid finishred355.567.826.919.48M16x1,52.356.9261023193515

22.40 €

1 4 Days Steel10hardened and black oxid finishblack453.467.826.919.410M20x1,52.862.9281225223415

22.40 €

1 4 Days Steel10hardened and black oxid finishred453.467.826.919.410M20x1,52.862.9281225223415

Loading...

  1. 1

Basic information

Component material Thermoplastic Form A Locknut without locknut

Tech Support