Ball pressure screws without head with fine thread form B (K0382) (K0382.20410)

Ball pressure screws without head with fine thread form B (K0382) K0382.20410

Product Details:

Manufacturer part number: K0382.20410

Brand: KIPP

Price: 4.61

Delivery time: 4 Days


Technical Data:

Outside Dia./Thread M: - mm

D3: 1.3 mm

D1=Thread: M04X0.5

Ball Ø: 2.5 mm

Component material: Ball-bearing steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0382.20410

Part Number
K0382.20410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside Dia./Thread M
(mm)
D3
(mm)
D1=Thread Ball Ø
(mm)
Component material SW
(mm)
L2=Thread length
(mm)
Load rating max. (static load only)
(kN)
Weight
(kg)
PL Edelstahl RoHS

4.61 €

1 4 Days -1.3M04X0.52.5Ball-bearing steel29.63.50.0006falsetrue

Loading...

  1. 1

Basic information

Tip Material Steel Form B Main colour black
Surface finish component hardened and bright Version 1 without head Form definition ball flattened
Item Ball-End Thrust Screw Thread type External thread

This page is Ball pressure screws without head with fine thread form B (K0382), part number K0382.20410.
You can find the detail information about specifications and dimensions on part number K0382.20410.

Variation of this product

Part Number
K0382.20406
K0382.20508
K0382.20512
K0382.20610
K0382.20612
K0382.20616
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside Dia./Thread M
(mm)
D3
(mm)
D1=Thread Ball Ø
(mm)
Component material SW
(mm)
L2=Thread length
(mm)
Load rating max. (static load only)
(kN)
Weight
(kg)
PL Edelstahl RoHS

4.54 €

1 4 Days -1.3M04X0.52.5Ball-bearing steel25.63.50.0003falsetrue

4.61 €

1 4 Days -2.2M5x0.53Ball-bearing steel2.57.54.50.0007falsetrue

4.67 €

1 4 Days -2.2M5x0.53Ball-bearing steel2.511.54.50.0012falsetrue

4.19 €

1 4 Days -3.2M6x0.54Ball-bearing steel31090.0015falsetrue

4.19 €

1 4 Days -3.2M6x0.54Ball-bearing steel31290.0018falsetrue

4.19 €

1 4 Days -3.2M6x0.54Ball-bearing steel31690.0026falsetrue

Tech Support