Manufacturer part number: K1439.13000
Brand: KIPP
Price: 63.01 €
Delivery time: 4 Days
Tightening Force: 200 N
Main material: Stainless steel
Surface finish body: bright
Clamping force F3: 1000 N
Retaining force F1: 3000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1439.13000
Part Number
|
---|
K1439.13000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tightening Force (N) | Main material | Surface finish body | Clamping force F3 (N) | Retaining force F1 (N) | |
---|---|---|---|---|---|---|---|---|---|
63.01 € | 1 | 4 Days | 200 | Stainless steel | bright | 1000 | 3000 |
Loading...
Component material | Plastic | Surface finish component | oil-resistant | Component colour | red |
---|---|---|---|---|---|
A(mm) | 40 | A1(mm) | 25.4 | A2(mm) | 7.3 |
B(mm) | 44 | B1(mm) | 30 | B5(mm) | 4 |
C(mm) | 41.2 | D(mm) | 6.7 | H(mm) | 210 |
H1(mm) | 153 | L=Length(mm) | 74.6 | L1(mm) | 31.8 |
L2(mm) | 14 | M(mm) | 1/2-13x2.5 | Opening angle of handle | 50° |
Opening angle of holding arm | 90° |
This page is Toggle clamps pivot jaw (K1439), part number K1439.13000.
You can find the detail information about specifications and dimensions on part number K1439.13000.
Configure
Basic Attributes
Type
Tightening Force(N)
Main material
Surface finish body
Clamping force F3(N)
Retaining force F1(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1439.03400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tightening Force (N) | Main material | Surface finish body | Clamping force F3 (N) | Retaining force F1 (N) |
---|---|---|---|---|---|---|---|---|---|
37.61 € | 1 | 4 Days | 250 | Steel | galvanised and passivated | 1100 | 3400 |