Tube end plugs for square tubes (K0494) (K0494.420100)

Tube end plugs for square tubes (K0494) K0494.420100

Product Details:

Manufacturer part number: K0494.420100

Brand: KIPP

Price: 0.40

Delivery time: 4 Days


Technical Data:

Suitable for: 20 x 20 x 0.8-3

N: 5 mm

D=Diameter: 20 mm

A: - mm

H=Height: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0494.420100

Part Number
K0494.420100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for N
(mm)
D=Diameter
(mm)
A
(mm)
H=Height
(mm)
L=Length
(mm)
Weight
(kg)
PL Edelstahl RoHS

0.40 €

1 4 Days 20 x 20 x 0.8-3520------

Loading...

  1. 1

Basic information

Color Black Main material Polythene Version 2 for square tubing
Item Sealing Plug Form B Form definition square

This page is Tube end plugs for square tubes (K0494), part number K0494.420100.
You can find the detail information about specifications and dimensions on part number K0494.420100.

Variation of this product

Part Number
K0494.415150820
K0494.416160820
K0494.418181530
K0494.422220830
K0494.425150
K0494.428281030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Suitable for N
(mm)
D=Diameter
(mm)
A
(mm)
H=Height
(mm)
L=Length
(mm)
Weight
(kg)
PL Edelstahl RoHS

0.21 €

1 4 Days 15x15x0.8-2--15311.50.0020falsetrue

0.22 €

1 4 Days 16x16x0.8-2--16511.50.0025falsetrue

0.18 €

1 4 Days 18x18x1.5-3--18511.50.0025falsetrue

0.31 €

1 4 Days 22x22x0.8-3--22511.50.0035falsetrue

0.40 €

1 4 Days 25 x 25 x 1-3525------

0.31 €

1 4 Days 28x28x1-3--28511.50.0040falsetrue

Tech Support