Hexagon socket button head screws with collar EN ISO 2001562, Form B (K1796) (Part Numbers - CAD Download)

Hexagon socket button head screws with collar EN ISO 2001562, Form B (K1796)
[Specifications]
・Material: Steel. Stainless steel
・D=thread (M): 3-12
・Surface finish body: Bright, Galvanised
・Form: B
・Form-Type: With hex socket and collar

[Features]
・Grade 10.9
・Bright or electro zinc-plated
・D=thread (M): 3-12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1796.2308X50
K1796.2308X60
K1796.2310X25
K1796.2310X30
K1796.2310X35
K1796.2504X8
K1796.2504X10
K1796.2504X12
K1796.2504X16
K1796.2504X20
K1796.2504X25
K1796.2504X30
K1796.2505X8
K1796.2505X10
K1796.2505X12
K1796.2505X16
K1796.2505X20
K1796.2505X25
K1796.2505X30
K1796.2505X35
K1796.2506X8
K1796.2506X10
K1796.2506X12
K1796.2506X16
K1796.2506X20
K1796.2506X25
K1796.2506X30
K1796.2506X35
K1796.2506X40
K1796.2508X12
K1796.2508X16
K1796.2508X20
K1796.2508X25
K1796.2508X30
K1796.2508X35
K1796.2508X40
K1796.2508X50
K1796.2508X60
K1796.2510X20
K1796.2510X30
K1796.2510X35
K1796.2510X40
K1796.2510X50
K1796.2512X20
K1796.2512X25
K1796.2512X30
K1796.2512X40
K1796.2512X50
K1796.2512X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Material D1
(mm)
Surface finish body Grade Steel code SW=key width
(mm)
K
(mm)
B=Thread length
(mm)

1.04 €

1 4 Days 850Steel17.8bright10.9-54.450

1.06 €

1 4 Days 860Steel17.8bright10.9-54.460

1.00 €

1 4 Days 1025Steel21.9bright10.9-65.525

1.13 €

1 4 Days 1030Steel21.9bright10.9-65.530

1.27 €

1 4 Days 1035Steel21.9bright10.9-65.535

0.37 €

1 4 Days 48Steel9.4galvanised10.9-2.52.28

0.39 €

1 4 Days 410Steel9.4galvanised10.9-2.52.210

0.39 €

1 4 Days 412Steel9.4galvanised10.9-2.52.212

0.39 €

1 4 Days 416Steel9.4galvanised10.9-2.52.216

0.44 €

1 4 Days 420Steel9.4galvanised10.9-2.52.220

0.47 €

1 4 Days 425Steel9.4galvanised10.9-2.52.225

0.54 €

1 4 Days 430Steel9.4galvanised10.9-2.52.230

0.47 €

1 4 Days 58Steel11.8galvanised10.9-32.758

0.45 €

1 4 Days 510Steel11.8galvanised10.9-32.7510

0.45 €

1 4 Days 512Steel11.8galvanised10.9-32.7512

0.46 €

1 4 Days 516Steel11.8galvanised10.9-32.7516

0.48 €

1 4 Days 520Steel11.8galvanised10.9-32.7520

0.51 €

1 4 Days 525Steel11.8galvanised10.9-32.7525

0.63 €

1 4 Days 530Steel11.8galvanised10.9-32.7530

0.77 €

1 4 Days 535Steel11.8galvanised10.9-32.7535

0.49 €

1 4 Days 68Steel13.6galvanised10.9-43.38

0.48 €

1 4 Days 610Steel13.6galvanised10.9-43.310

0.51 €

1 4 Days 612Steel13.6galvanised10.9-43.312

0.51 €

1 4 Days 616Steel13.6galvanised10.9-43.316

0.63 €

1 4 Days 620Steel13.6galvanised10.9-43.320

0.68 €

1 4 Days 625Steel13.6galvanised10.9-43.325

0.75 €

1 4 Days 630Steel13.6galvanised10.9-43.330

0.82 €

1 4 Days 635Steel13.6galvanised10.9-43.335

0.98 €

1 4 Days 640Steel13.6galvanised10.9-43.340

0.45 €

1 4 Days 812Steel17.8galvanised10.9-54.412

0.51 €

1 4 Days 816Steel17.8galvanised10.9-54.416

0.54 €

1 4 Days 820Steel17.8galvanised10.9-54.420

0.61 €

1 4 Days 825Steel17.8galvanised10.9-54.425

0.67 €

1 4 Days 830Steel17.8galvanised10.9-54.430

0.75 €

1 4 Days 835Steel17.8galvanised10.9-54.435

0.94 €

1 4 Days 840Steel17.8galvanised10.9-54.440

1.05 €

1 4 Days 850Steel17.8galvanised10.9-54.450

1.09 €

1 4 Days 860Steel17.8galvanised10.9-54.460

1.12 €

1 4 Days 1020Steel21.9galvanised10.9-65.520

1.18 €

1 4 Days 1030Steel21.9galvanised10.9-65.530

1.29 €

1 4 Days 1035Steel21.9galvanised10.9-65.535

1.33 €

1 4 Days 1040Steel21.9galvanised10.9-65.540

1.40 €

1 4 Days 1050Steel21.9galvanised10.9-65.550

1.90 €

1 4 Days 1220Steel26galvanised10.9-86.620

1.94 €

1 4 Days 1225Steel26galvanised10.9-86.625

1.99 €

1 4 Days 1230Steel26galvanised10.9-86.630

2.31 €

1 4 Days 1240Steel26galvanised10.9-86.640

2.81 €

1 4 Days 1250Steel26galvanised10.9-86.650

3.04 €

1 4 Days 1260Steel26galvanised10.9-86.660

Loading...

Basic information

Form B Form-Type with hex socket and collar

Tech Support