Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0708.405X10
Part Number
|
---|
K0708.405X10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (M) | Length L (mm) | Surface finish body | Grade | D1 (mm) | T (mm) | SW=key width (mm) | Main colour | K (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.35 € | 1 | 4 Days | 5 | 10 | galvanised | 8.8 | 10 | 2.3 | 3 | - | 2.8 |
Loading...
Material | Steel |
---|
Configure
Basic Attributes
Main colour
Type
D=thread (M)
Length L (mm)
Surface finish body
Grade
D1(mm)
T(mm)
SW=key width(mm)
K(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes