Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0708.410X40
Part Number
|
---|
K0708.410X40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (M) | Length L (mm) | Surface finish body | Grade | D1 (mm) | T (mm) | SW=key width (mm) | Main colour | K (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.94 € | 1 | 4 Days | 10 | 40 | galvanised | 8.8 | 20 | 4.4 | 6 | - | 5.5 |
Loading...
Material | Steel |
---|
This page is Screws with countersunk head hexagon socket DIN EN ISO 10642, steel (K0708), part number K0708.410X40.
You can find the detail information about specifications and dimensions on part number K0708.410X40.
Configure
Basic Attributes
Main colour
Type
D=thread (M)
Length L (mm)
Surface finish body
Grade
D1(mm)
T(mm)
SW=key width(mm)
K(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0708.04X20 |
K0708.04X25 |
K0708.05X10 |
K0708.410X45 |
K0708.410X50 |
K0708.410X60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (M) | Length L (mm) | Surface finish body | Grade | D1 (mm) | T (mm) | SW=key width (mm) | Main colour | K (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.54 € | 1 | 4 Days | 4 | 20 | bright (black) | 8.8 | 8 | 1.8 | 2.5 | black | 2.3 | ||
0.59 € | 1 | 4 Days | 4 | 25 | bright (black) | 8.8 | 8 | 1.8 | 2.5 | black | 2.3 | ||
0.33 € | 1 | 4 Days | 5 | 10 | bright (black) | 8.8 | 10 | 2.3 | 3 | black | 2.8 | ||
1.02 € | 1 | 4 Days | 10 | 45 | galvanised | 8.8 | 20 | 4.4 | 6 | - | 5.5 | ||
1.44 € | 1 | 4 Days | 10 | 50 | galvanised | 8.8 | 20 | 4.4 | 6 | - | 5.5 | ||
1.44 € | 1 | 4 Days | 10 | 60 | galvanised | 8.8 | 20 | 4.4 | 6 | - | 5.5 |