Screws with countersunk head hexagon socket DIN EN ISO 10642, steel (K0708) (Part Numbers - CAD Download)

Screws with countersunk head hexagon socket DIN EN ISO 10642, steel (K0708)
[Specifications]
・Material: Steel
・Surface finish body: bright (black), galvanised
・D=thread (M): 4-16
・Length L (mm): 10-80

[Features]
・Grade 8.8 or 10.9
・Bright(black) or electro zinc-plated
・DIN EN ISO 10642

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0708.416X35

Part Number
K0708.416X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Surface finish body Grade D1
(mm)
T
(mm)
SW=key width
(mm)
Main colour K
(mm)

1.81 €

1 4 Days 1635galvanised8.8305.310-7.5

Loading...

  1. 1

Basic information

Material Steel

This page is Screws with countersunk head hexagon socket DIN EN ISO 10642, steel (K0708), part number K0708.416X35.
You can find the detail information about specifications and dimensions on part number K0708.416X35.

Variation of this product

Part Number
K0708.04X20
K0708.04X25
K0708.05X10
K0708.416X40
K0708.416X45
K0708.416X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L (mm) Surface finish body Grade D1
(mm)
T
(mm)
SW=key width
(mm)
Main colour K
(mm)

0.54 €

1 4 Days 420bright (black)8.881.82.5black2.3

0.59 €

1 4 Days 425bright (black)8.881.82.5black2.3

0.33 €

1 4 Days 510bright (black)8.8102.33black2.8

1.81 €

1 4 Days 1640galvanised8.8305.310-7.5

1.87 €

1 4 Days 1645galvanised8.8305.310-7.5

1.87 €

1 4 Days 1650galvanised8.8305.310-7.5

Tech Support