Retaining magnets hard ferrite (K1398) (K1398.161)

Retaining magnets hard ferrite (K1398) K1398.161

Product Details:

Manufacturer part number: K1398.161

Brand: KIPP

Price: 1.16

Delivery time: 4 Days


Technical Data:

Attraction Froce (Range): Up to 10.0 N

Attraction Force (Specific): 1.3 N

Outer Diameter: 16 mm

D1: 14.5 mm

H1: 1.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1398.161

Part Number
K1398.161
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(mm)
D1
(mm)
H1
(mm)
H=Height
(mm)
Component colour

1.16 €

1 4 Days Up to 10.01.31614.51.17white

Loading...

  1. 1

Basic information

Magnet Type (Material) Ferrite Magnet Main material Hard ferrite Temperature max.(°C) 100
Component material Plastic

This page is Retaining magnets hard ferrite (K1398), part number K1398.161.
You can find the detail information about specifications and dimensions on part number K1398.161.

Variation of this product

Part Number
K1398.102
K1398.103
K1398.104
K1398.162
K1398.163
K1398.164
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Attraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(mm)
D1
(mm)
H1
(mm)
H=Height
(mm)
Component colour

1.08 €

1 4 Days Up to 10.00.710.59.51.57blue

1.08 €

1 4 Days Up to 10.00.710.59.51.57red

1.08 €

1 4 Days Up to 10.00.710.59.51.57black

1.16 €

1 4 Days Up to 10.01.31614.51.17blue

1.16 €

1 4 Days Up to 10.01.31614.51.17red

1.16 €

1 4 Days Up to 10.01.31614.51.17black

Tech Support