Split pins DIN EN ISO 1234 (K1136)

Split pins DIN EN ISO 1234 (K1136)
· Serves as a securing element

· Application sectors: machine and vehicle construction, agricultural engineering

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1136.1010X10
K1136.1010X12
K1136.1010X16
K1136.1010X20
K1136.1010X25
K1136.1016X12
K1136.1016X16
K1136.1016X20
K1136.1016X25
K1136.1016X32
K1136.1020X10
K1136.1020X16
K1136.1020X20
K1136.1020X25
K1136.1020X32
K1136.1020X36
K1136.1020X40
K1136.1020X50
K1136.1025X20
K1136.1025X25
K1136.1025X32
K1136.1025X36
K1136.1025X40
K1136.1025X50
K1136.1032X16
K1136.1032X20
K1136.1032X25
K1136.1032X32
K1136.1032X36
K1136.1032X40
K1136.1032X50
K1136.1032X63
K1136.1040X20
K1136.1040X25
K1136.1040X32
K1136.1040X36
K1136.1040X40
K1136.1040X50
K1136.1040X63
K1136.1040X80
K1136.1050X25
K1136.1050X32
K1136.1050X36
K1136.1050X40
K1136.1050X50
K1136.1050X63
K1136.1050X80
K1136.1063X32
K1136.1063X36
K1136.1063X40
K1136.1063X50
K1136.1063X63
K1136.1063X80
K1136.1063X100
K1136.1080X50
K1136.1080X63
K1136.1080X80
K1136.1080X100
K1136.2010X16
K1136.2010X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Shaft Dia.
(mm)
Material Steel code Surface finish body D=bore diameter
(mm)
A min.
(mm)
B
(mm)
C max.
(mm)
for screw Ø
(mm)
for screws L
(mm)

0.30 €

1 4 Days 0.9Steel-galvanised10.831.83-43,5-4,510

0.30 €

1 4 Days 0.9Steel-galvanised10.831.83-43,5-4,512

0.30 €

1 4 Days 0.9Steel-galvanised10.831.83-43,5-4,516

0.30 €

1 4 Days 0.9Steel-galvanised10.831.83-43,5-4,520

0.30 €

1 4 Days 0.9Steel-galvanised10.831.83-43,5-4,525

0.36 €

1 4 Days 1.4Steel-galvanised1.61.253.22.85-65,5-712

0.36 €

1 4 Days 1.4Steel-galvanised1.61.253.22.85-65,5-716

0.36 €

1 4 Days 1.4Steel-galvanised1.61.253.22.85-65,5-720

0.36 €

1 4 Days 1.4Steel-galvanised1.61.253.22.85-65,5-725

0.36 €

1 4 Days 1.4Steel-galvanised1.61.253.22.85-65,5-732

0.43 €

1 4 Days 1.8Steel-galvanised21.2543.66-87-910

0.43 €

1 4 Days 1.8Steel-galvanised21.2543.66-87-916

0.43 €

1 4 Days 1.8Steel-galvanised21.2543.66-87-920

0.43 €

1 4 Days 1.8Steel-galvanised21.2543.66-87-925

0.43 €

1 4 Days 1.8Steel-galvanised21.2543.66-87-932

0.43 €

1 4 Days 1.8Steel-galvanised21.2543.66-87-936

0.43 €

1 4 Days 1.8Steel-galvanised21.2543.66-87-940

0.43 €

1 4 Days 1.8Steel-galvanised21.2543.66-87-950

0.48 €

1 4 Days 2.3Steel-galvanised2.51.2554.68-99-1120

0.48 €

1 4 Days 2.3Steel-galvanised2.51.2554.68-99-1125

0.48 €

1 4 Days 2.3Steel-galvanised2.51.2554.68-99-1132

0.48 €

1 4 Days 2.3Steel-galvanised2.51.2554.68-99-1136

0.48 €

1 4 Days 2.3Steel-galvanised2.51.2554.68-99-1140

0.48 €

1 4 Days 2.3Steel-galvanised2.51.2554.68-99-1150

0.56 €

1 4 Days 2.9Steel-galvanised3.21.66.45.89-1211-1416

0.56 €

1 4 Days 2.9Steel-galvanised3.21.66.45.89-1211-1420

0.56 €

1 4 Days 2.9Steel-galvanised3.21.66.45.89-1211-1425

0.56 €

1 4 Days 2.9Steel-galvanised3.21.66.45.89-1211-1432

0.56 €

1 4 Days 2.9Steel-galvanised3.21.66.45.89-1211-1436

0.56 €

1 4 Days 2.9Steel-galvanised3.21.66.45.89-1211-1440

0.56 €

1 4 Days 2.9Steel-galvanised3.21.66.45.89-1211-1450

0.56 €

1 4 Days 2.9Steel-galvanised3.21.66.45.89-1211-1463

0.63 €

1 4 Days 3.7Steel-galvanised4287.412-1714-2020

0.63 €

1 4 Days 3.7Steel-galvanised4287.412-1714-2025

0.63 €

1 4 Days 3.7Steel-galvanised4287.412-1714-2032

0.63 €

1 4 Days 3.7Steel-galvanised4287.412-1714-2036

0.63 €

1 4 Days 3.7Steel-galvanised4287.412-1714-2040

0.63 €

1 4 Days 3.7Steel-galvanised4287.412-1714-2050

0.63 €

1 4 Days 3.7Steel-galvanised4287.412-1714-2063

0.63 €

1 4 Days 3.7Steel-galvanised4287.412-1714-2080

0.78 €

1 4 Days 4.6Steel-galvanised52109.217-2320-2725

0.78 €

1 4 Days 4.6Steel-galvanised52109.217-2320-2732

0.78 €

1 4 Days 4.6Steel-galvanised52109.217-2320-2736

0.78 €

1 4 Days 4.6Steel-galvanised52109.217-2320-2740

0.78 €

1 4 Days 4.6Steel-galvanised52109.217-2320-2750

0.78 €

1 4 Days 4.6Steel-galvanised52109.217-2320-2763

0.78 €

1 4 Days 4.6Steel-galvanised52109.217-2320-2780

0.93 €

1 4 Days 5.9Steel-galvanised6.3212.611.823-2927-3932

0.93 €

1 4 Days 5.9Steel-galvanised6.3212.611.823-2927-3936

0.93 €

1 4 Days 5.9Steel-galvanised6.3212.611.823-2927-3940

0.93 €

1 4 Days 5.9Steel-galvanised6.3212.611.823-2927-3950

0.93 €

1 4 Days 5.9Steel-galvanised6.3212.611.823-2927-3963

0.93 €

1 4 Days 5.9Steel-galvanised6.3212.611.823-2927-3980

0.93 €

1 4 Days 5.9Steel-galvanised6.3212.611.823-2927-39100

0.99 €

1 4 Days 7.5Steel-galvanised82161529-4439-5650

0.99 €

1 4 Days 7.5Steel-galvanised82161529-4439-5663

0.99 €

1 4 Days 7.5Steel-galvanised82161529-4439-5680

0.99 €

1 4 Days 7.5Steel-galvanised82161529-4439-56100

0.36 €

1 4 Days 0.9Stainless Steel1.4310bright10.831.83-43,5-4,516

0.36 €

1 4 Days 0.9Stainless Steel1.4310bright10.831.83-43,5-4,520

Loading...

Tech Support