Quick-fit couplings with radial offset compensation (K0709) (K0709.10)

Quick-fit couplings with radial offset compensation (K0709) K0709.10

Product Details:

Manufacturer part number: K0709.10

Brand: KIPP

Price: 34.91

Delivery time: 4 Days


Technical Data:

Version: internal thread

D=thread: M10 mm

D1: 30 mm

L: 56.2 mm

L1 min.: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0709.10

Part Number
K0709.10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version D=thread
(mm)
D1
(mm)
L
(mm)
L1 min.
(mm)
L2=Thread length
(mm)
L3 min.
(mm)
L4
(mm)
SW
(mm)
SW1
(mm)
radial offset compensation, X max.
(mm)
Max. permissible tensile and compressive stress
(kN)
Version 2

34.91 €

1 4 Days internal threadM103056.215-162927170.76.5internal thread

Loading...

  1. 1

Basic information

Main material Steel Surface finish body phosphated

This page is Quick-fit couplings with radial offset compensation (K0709), part number K0709.10.
You can find the detail information about specifications and dimensions on part number K0709.10.

Variation of this product

Part Number
K0709.0614
K0709.08
K0709.0817
K0709.101
K0709.1020
K0709.10201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version D=thread
(mm)
D1
(mm)
L
(mm)
L1 min.
(mm)
L2=Thread length
(mm)
L3 min.
(mm)
L4
(mm)
SW
(mm)
SW1
(mm)
radial offset compensation, X max.
(mm)
Max. permissible tensile and compressive stress
(kN)
Version 2

28.49 €

1 4 Days external threadM62137.5111491819100.62.5external thread

29.96 €

1 4 Days internal threadM8264513.5-11.522.524130.74.5internal thread

29.96 €

1 4 Days external threadM8264513.51711.522.524130.74.5external thread

34.91 €

1 4 Days internal threadM10x1.253056.215-162927170.76.5internal thread

34.91 €

1 4 Days external threadM103056.21620162927170.76.5external thread

34.91 €

1 4 Days external threadM10x1.253056.21620162927170.76.5external thread

Tech Support