Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0625.1251511 |
K0625.1251512 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | G | L (mm) | |
---|---|---|---|---|---|---|
3.36 € | 1 | 4 Days | 0° - 190° | 68 | ||
3.36 € | 1 | 4 Days | 45° - 195° | 59 |
Loading...
Main material | Polyamide | Component material | Steel | A(mm) | 25 |
---|---|---|---|---|---|
A1(mm) | 22 | L1(mm) | 38 | Suitable for square tubes(mm) | 25 x 25 x 1.5 |