Swivel feet threaded spindles steel or stainless steel (K0421) (Part Numbers - CAD Download)

Swivel feet threaded spindles steel or stainless steel (K0421)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· Any threaded spindle can be combined with any plate

· Material: steel or 1.4305 stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0421.060151
K0421.060152
K0421.060301
K0421.060302
K0421.080401
K0421.080402
K0421.080801
K0421.080802
K0421.100451
K0421.100452
K0421.100701
K0421.100702
K0421.100901
K0421.100902
K0421.101251
K0421.101252
K0421.101501
K0421.101502
K0421.120451
K0421.120452
K0421.120661
K0421.120662
K0421.121001
K0421.121002
K0421.121251
K0421.121252
K0421.121501
K0421.121502
K0421.140661
K0421.140662
K0421.141001
K0421.141002
K0421.141251
K0421.141252
K0421.141501
K0421.141502
K0421.160661
K0421.160662
K0421.161001
K0421.161002
K0421.161251
K0421.161252
K0421.161501
K0421.161502
K0421.162001
K0421.162002
K0421.200851
K0421.200852
K0421.201001
K0421.201002
K0421.201251
K0421.201252
K0421.201501
K0421.201502
K0421.202001
K0421.202002
K0421.240851
K0421.240852
K0421.241001
K0421.241002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D1=Thread L=thread length
(mm)
L1
(mm)
L3
(mm)
SW
(mm)
Load rating max.
(kN)

1.82 €

1 4 Days SteelM6157.513142

2.35 €

1 4 Days Stainless steelM6157.513142

1.82 €

1 4 Days SteelM6307.528142

2.35 €

1 4 Days Stainless steelM6307.528142

2.10 €

1 4 Days SteelM8407.537.5143.5

3.73 €

1 4 Days Stainless steelM8407.537.5143.5

2.37 €

1 4 Days SteelM8807.577.5143.5

5.21 €

1 4 Days Stainless steelM8807.577.5143.5

2.19 €

1 4 Days SteelM10457.542144.7

3.81 €

1 4 Days Stainless steelM10457.542144.7

2.27 €

1 4 Days SteelM10707.567144.7

4.58 €

1 4 Days Stainless steelM10707.567144.7

2.58 €

1 4 Days SteelM10907.587144.7

5.29 €

1 4 Days Stainless steelM10907.587144.7

3.11 €

1 4 Days SteelM101257.5-144.7

7.08 €

1 4 Days Stainless steelM101257.5-144.7

4.39 €

1 4 Days SteelM101507.5-144.7

7.56 €

1 4 Days Stainless steelM101507.5-144.7

2.10 €

1 4 Days SteelM12457.541.5147.7

3.81 €

1 4 Days Stainless steelM12457.541.5147.7

2.37 €

1 4 Days SteelM12667.562.5147.7

4.58 €

1 4 Days Stainless steelM12667.562.5147.7

2.58 €

1 4 Days SteelM121007.596.5147.7

5.13 €

1 4 Days Stainless steelM121007.596.5147.7

3.01 €

1 4 Days SteelM121257.5-147.7

6.79 €

1 4 Days Stainless steelM121257.5-147.7

3.22 €

1 4 Days SteelM121507.5-147.7

8.59 €

1 4 Days Stainless steelM121507.5-147.7

3.30 €

1 4 Days SteelM14667.5621411.1

7.08 €

1 4 Days Stainless steelM14667.5621411.1

3.84 €

1 4 Days SteelM141007.5961411.1

7.83 €

1 4 Days Stainless steelM141007.5961411.1

4.76 €

1 4 Days SteelM141257.5-1411.1

8.33 €

1 4 Days Stainless steelM141257.5-1411.1

6.23 €

1 4 Days SteelM141507.5-1411.1

9.34 €

1 4 Days Stainless steelM141507.5-1411.1

3.39 €

1 4 Days SteelM16667.5621714.5

6.90 €

1 4 Days Stainless steelM16667.5621714.5

3.66 €

1 4 Days SteelM161007.5961714.5

7.36 €

1 4 Days Stainless steelM161007.5961714.5

4.39 €

1 4 Days SteelM161257.5-1714.5

9.49 €

1 4 Days Stainless steelM161257.5-1714.5

4.67 €

1 4 Days SteelM161507.5-1714.5

10.80 €

1 4 Days Stainless steelM161507.5-1714.5

6.97 €

1 4 Days SteelM162007.5-1714.5

16.42 €

1 4 Days Stainless steelM162007.5-1714.5

5.50 €

1 4 Days SteelM208510.5-2224.3

12.49 €

1 4 Days Stainless steelM208510.5-2224.3

5.85 €

1 4 Days SteelM2010010.5-2224.3

12.13 €

1 4 Days Stainless steelM2010010.5-2224.3

6.41 €

1 4 Days SteelM2012510.5-2224.3

12.67 €

1 4 Days Stainless steelM2012510.5-2224.3

6.97 €

1 4 Days SteelM2015010.5-2224.3

13.67 €

1 4 Days Stainless steelM2015010.5-2224.3

8.42 €

1 4 Days SteelM2020010.5-2224.3

14.13 €

1 4 Days Stainless steelM2020010.5-2224.3

6.58 €

1 4 Days SteelM248510.5-2436.1

15.31 €

1 4 Days Stainless steelM248510.5-2436.1

7.43 €

1 4 Days SteelM2410010.5-2436.1

15.49 €

1 4 Days Stainless steelM2410010.5-2436.1

Loading...

Tech Support