Quarter-turn locks stainless steel with T-grip (K1109) (K1109.1186)

Quarter-turn locks stainless steel with T-grip (K1109) K1109.1186

Product Details:

Manufacturer part number: K1109.1186

Brand: KIPP

Price: 36.05

Delivery time: 4 Days


Technical Data:

Form: A

Actuation: T-Grip

D=diameter: 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1109.1186

Part Number
K1109.1186
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Actuation D=diameter
(mm)

36.05 €

1 4 Days AT-Grip28

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4301 H=Height(mm) 18
S=Max. wall thickness(mm) 8 SW=key width(mm) 27

This page is Quarter-turn locks stainless steel with T-grip (K1109), part number K1109.1186.
You can find the detail information about specifications and dimensions on part number K1109.1186.

Variation of this product

Part Number
K1109.2186
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Actuation D=diameter
(mm)

54.87 €

1 4 Days Blockable T-grip32

Tech Support