Manufacturer part number: K1356.1186
Brand: KIPP
Price: 43.52 €
Delivery time: 4 Days
Form: A
Actuation: T-Grip
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1356.1186
Main material | Stainless steel | Steel code | 1.4401 | D=diameter(mm) | 32 |
---|---|---|---|---|---|
H=Height(mm) | 18 | S=Max. wall thickness(mm) | 8 |
This page is Quarter-turn locks stainless steel with T-grip (K1356), part number K1356.1186.
You can find the detail information about specifications and dimensions on part number K1356.1186.
Part Number |
---|
K1356.2186 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form | Actuation |
---|---|---|---|---|---|---|
85.42 € | 1 | 4 Days | B | lockable T-grip |