C-washers captive DIN 6371 (K0703) (K0703.10)

C-washers captive DIN 6371 (K0703) K0703.10

Product Details:

Manufacturer part number: K0703.10

Brand: KIPP

Price: 20.93

Delivery time: 4 Days


Technical Data:

Outside diameter: 48 mm

Internal diameter: 11.5 mm

H=Height: 9.8 mm

B: 11.5 mm

D1: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0703.10

Part Number
K0703.10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Internal diameter
(mm)
H=Height
(mm)
B
(mm)
D1
(mm)
D3
(mm)
F
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
for screw Ø

20.93 €

1 4 Days 4811.59.811.5910323.61736.5239

Loading...

  1. 1

Basic information

Main material High carbon steel Steel code 1.0760 Surface finish body nitrided and black oxidised

This page is C-washers captive DIN 6371 (K0703), part number K0703.10.
You can find the detail information about specifications and dimensions on part number K0703.10.

Variation of this product

Part Number
K0703.06
K0703.08
K0703.12
K0703.14
K0703.16
K0703.20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(mm)
Internal diameter
(mm)
H=Height
(mm)
B
(mm)
D1
(mm)
D3
(mm)
F
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
for screw Ø

17.79 €

1 4 Days 387.59.87.596319.61129199

18.68 €

1 4 Days 439.59.89.598321.61432.5219

26.16 €

1 4 Days 6113.511.813.51112329.622452911

28.09 €

1 4 Days 6515.511.815.51114331.623493111

29.68 €

1 4 Days 6817.511.817.51116333.625503311

37.84 €

1 4 Days 7421.511.821.51120436.628553611

Tech Support