Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1797.104
Part Number
|
---|
K1797.104 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Nominal (M) | Main material | Steel code | Surface finish body | Grade | D1 (mm) | C (mm) | H=Height (mm) | SW=key width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.20 € | 1 | 4 Days | 4 | Stainless steel | A2 | bright | - | 10 | 0.9 | 4.65 | 7 |
Loading...
This page is Hexagon nuts with flange EN 1661 (K1797), part number K1797.104.
You can find the detail information about specifications and dimensions on part number K1797.104.
Configure
Basic Attributes
Grade
Type
Screw Nominal (M)
Main material
Steel code
Surface finish body
D1(mm)
C(mm)
H=Height(mm)
SW=key width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1797.105 |
K1797.106 |
K1797.108 |
K1797.110 |
K1797.112 |
K1797.204 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Main material | Steel code | Surface finish body | Grade | D1 (mm) | C (mm) | H=Height (mm) | SW=key width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.22 € | 1 | 4 Days | 5 | Stainless steel | A2 | bright | - | 11.8 | 1 | 5 | 8 | ||
0.29 € | 1 | 4 Days | 6 | Stainless steel | A2 | bright | - | 14.2 | 1.1 | 6 | 10 | ||
0.45 € | 1 | 4 Days | 8 | Stainless steel | A2 | bright | - | 17.9 | 1.2 | 8 | 13 | ||
0.68 € | 1 | 4 Days | 10 | Stainless steel | A2 | bright | - | 21.8 | 1.5 | 10 | 15 | ||
1.14 € | 1 | 4 Days | 12 | Stainless steel | A2 | bright | - | 26 | 1.8 | 12 | 18 | ||
0.20 € | 1 | 4 Days | 4 | Steel | - | galvanised | 8 | 10 | 0.9 | 4.65 | 7 |