Cable clips with T-slot key, Form B (K1280) (K1280.2210)

Cable clips with T-slot key, Form B (K1280) K1280.2210

Product Details:

Manufacturer part number: K1280.2210

Brand: KIPP

Price: 3.48

Delivery time: 4 Days


Technical Data:

Version 2: type b

Slot width: 10 mm

N: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1280.2210

Part Number
K1280.2210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 Slot width
(mm)
N
(mm)

3.48 €

1 4 Days type b1010

Loading...

  1. 1

Basic information

Main material Polyamide Main colour black Form B

This page is Cable clips with T-slot key, Form B (K1280), part number K1280.2210.
You can find the detail information about specifications and dimensions on part number K1280.2210.

Variation of this product

Part Number
K1280.2108
K1280.2208
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 Slot width
(mm)
N
(mm)

3.48 €

1 4 Days type i88

3.48 €

1 4 Days type b88

Tech Support