Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1160.606X10
Part Number
|
---|
K1160.606X10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) | Steel code | DK (mm) | D1 (mm) | T (mm) | SW=key width (mm) | K (mm) | B=Thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.31 € | 1 | 4 Days | 6 | 10 | A4 | 10 | 3 | 2.38 | 5 | 4 | 4.5 |
Loading...
Material | Stainless Steel | Grade | 70 | Surface finish body | bright |
---|
This page is Socket head screws with low head DIN 6912, stainless steel (K1160), part number K1160.606X10.
You can find the detail information about specifications and dimensions on part number K1160.606X10.
Configure
Basic Attributes
Type
Screw Nominal (M)
Length L (mm)
Steel code
DK(mm)
D1(mm)
T(mm)
SW=key width(mm)
K(mm)
B=Thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1160.104X20 |
K1160.104X25 |
K1160.105X10 |
K1160.606X12 |
K1160.606X16 |
K1160.606X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Length L (mm) | Steel code | DK (mm) | D1 (mm) | T (mm) | SW=key width (mm) | K (mm) | B=Thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.69 € | 1 | 4 Days | 4 | 20 | A2 | 7 | 2 | 1.48 | 3 | 2.8 | 14 | ||
0.72 € | 1 | 4 Days | 4 | 25 | A2 | 7 | 2 | 1.48 | 3 | 2.8 | 14 | ||
0.92 € | 1 | 4 Days | 5 | 10 | A2 | 8.5 | 2.5 | 1.88 | 4 | 3.5 | 5.8 | ||
1.31 € | 1 | 4 Days | 6 | 12 | A4 | 10 | 3 | 2.38 | 5 | 4 | 6.5 | ||
1.16 € | 1 | 4 Days | 6 | 16 | A4 | 10 | 3 | 2.38 | 5 | 4 | 10.5 | ||
1.18 € | 1 | 4 Days | 6 | 20 | A4 | 10 | 3 | 2.38 | 5 | 4 | 14.5 |