Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, steel (K1145) (K1145.05)

Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, steel (K1145) K1145.05

Product Details:

Manufacturer part number: K1145.05

Brand: KIPP

Price: 0.13

Delivery time: 4 Days


Technical Data:

D=Thread (M): 5

Grade: 8

Surface finish body: bright

D=Thread: M5 mm

E: 8.79 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1145.05

Part Number
K1145.05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread (M) Grade Surface finish body D=Thread
(mm)
E
(mm)
H=Height
(mm)
SW=Key width
(mm)
G=Thread

0.13 €

1 4 Days 58brightM58.7948M5

Loading...

  1. 1

Basic information

Material Steel

This page is Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, steel (K1145), part number K1145.05.
You can find the detail information about specifications and dimensions on part number K1145.05.

Variation of this product

Part Number
K1145.03
K1145.04
K1145.06
K1145.08
K1145.10
K1145.12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Thread (M) Grade Surface finish body D=Thread
(mm)
E
(mm)
H=Height
(mm)
SW=Key width
(mm)
G=Thread

0.13 €

1 4 Days 38brightM36.012.45.5M3

0.13 €

1 4 Days 48brightM47.663.27M4

0.13 €

1 4 Days 68brightM611.05510M6

0.13 €

1 4 Days 88brightM814.386.513M8

0.21 €

1 4 Days 108brightM1018.9817M10

0.21 €

1 4 Days 128brightM1221.11019M12

Tech Support