Manufacturer part number: K0700.120
Brand: KIPP
Price: 1.30 €
Delivery time: 4 Days
D=Thread (M): 20
Material: Stainless Steel
Steel code: A2
Surface finish body: bright
Version 2: RH thread
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0700.120
Part Number
|
---|
K0700.120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Thread (M) | Material | Steel code | Surface finish body | Version 2 | E (mm) | H=Height (mm) | SW=Key width (mm) | Sorting level_1 | Sorting level_2 | Thread type | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.30 € | 1 | 4 Days | 20 | Stainless Steel | A2 | bright | RH thread | 32.95 | 10 | 30 | 3 | 16 | right-hand thread | - |
Loading...
Kind of fastening | hex head | Version 1 | low form | DIN | DIN 439 |
---|---|---|---|---|---|
Product type | Nut |
This page is Hexagon nuts thin DIN 439 (K0700), part number K0700.120.
You can find the detail information about specifications and dimensions on part number K0700.120.
Configure
Basic Attributes
Weight(kg)
Type
D=Thread (M)
Material
Steel code
Surface finish body
Version 2
E(mm)
H=Height(mm)
SW=Key width(mm)
Sorting level_1
Sorting level_2
Thread type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0700.06 |
K0700.061 |
K0700.08 |
K0700.1203 |
K0700.12031 |
K0700.121 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=Thread (M) | Material | Steel code | Surface finish body | Version 2 | E (mm) | H=Height (mm) | SW=Key width (mm) | Sorting level_1 | Sorting level_2 | Thread type | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.13 € | 1 | 4 Days | 6 | Steel | - | galvanised | RH thread | 11.05 | 3.2 | 10 | 1 | 2 | right-hand thread | - | ||
0.69 € | 1 | 4 Days | 6 | Steel | - | galvanised | LH thread | 11.05 | 3.2 | 10 | 1 | 22 | left-hand thread | - | ||
0.13 € | 1 | 4 Days | 8 | Steel | - | galvanised | RH thread | 14.38 | 4 | 13 | 1 | 4 | right-hand thread | - | ||
1.33 € | 1 | 4 Days | 20x1.5 | Stainless Steel | A2 | bright | RH thread | 32.95 | 10 | 30 | 3 | 17 | right-hand thread | - | ||
3.45 € | 1 | 4 Days | 20x1.5 | Stainless Steel | A2 | bright | LH thread | 32.95 | 10 | 30 | 3 | 31 | left-hand thread | - | ||
1.18 € | 1 | 4 Days | 12 | Steel | - | galvanised | LH thread | 21.1 | 6 | 19 | 1 | 27 | left-hand thread | - |