Hexagon nuts with polyamide thread lock thin type DIN 985 (K1148) (K1148.110)

Hexagon nuts with polyamide thread lock thin type DIN 985 (K1148) K1148.110

Product Details:

Manufacturer part number: K1148.110

Brand: KIPP

Price: 1.33

Delivery time: 4 Days


Technical Data:

D=Thread (M): 10

Material: Stainless Steel

Steel code: A2

Grade: -

Surface finish body: bright


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1148.110

Part Number
K1148.110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread (M) Material Steel code Grade Surface finish body D=Thread
(mm)
E
(mm)
H=Height
(mm)
M
(mm)
SW=Key width
(mm)
G=Thread

1.33 €

1 4 Days 10Stainless SteelA2-brightM1018.9106.517M10

Loading...

  1. 1

Basic information

Component material Polyamide

This page is Hexagon nuts with polyamide thread lock thin type DIN 985 (K1148), part number K1148.110.
You can find the detail information about specifications and dimensions on part number K1148.110.

Variation of this product

Part Number
K1148.105
K1148.106
K1148.108
K1148.112
K1148.114
K1148.116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Thread (M) Material Steel code Grade Surface finish body D=Thread
(mm)
E
(mm)
H=Height
(mm)
M
(mm)
SW=Key width
(mm)
G=Thread

0.21 €

1 4 Days 5Stainless SteelA2-brightM58.7953.28M5

0.39 €

1 4 Days 6Stainless SteelA2-brightM611.056410M6

0.69 €

1 4 Days 8Stainless SteelA2-brightM814.3885.513M8

1.78 €

1 4 Days 12Stainless SteelA2-brightM1221.112819M12

1.84 €

1 4 Days 14Stainless SteelA2-brightM1423.9149.522M14

2.24 €

1 4 Days 16Stainless SteelA2-brightM1626.761610.524M16

Tech Support