Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Nominal (M) | Material | Steel code | Grade | Surface finish body | D=thread (mm) | E (mm) | H=Height (mm) | M (mm) | SW=key width (mm) | G=Thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.48 € | 1 | 4 Days | 4 | Stainless Steel | A2 | - | bright | M4 | 7.66 | 4.2 | 2.2 | 7 | M4 | ||
0.51 € | 1 | 4 Days | 5 | Stainless Steel | A2 | - | bright | M5 | 8.79 | 5.1 | 2.75 | 8 | M5 | ||
0.61 € | 1 | 4 Days | 6 | Stainless Steel | A2 | - | bright | M6 | 11.05 | 6 | 3.3 | 10 | M6 | ||
0.79 € | 1 | 4 Days | 8 | Stainless Steel | A2 | - | bright | M8 | 14.38 | 8 | 4.4 | 13 | M8 | ||
1.63 € | 1 | 4 Days | 10 | Stainless Steel | A2 | - | bright | M10 | 18.9 | 10 | 5.5 | 17 | M10 | ||
2.45 € | 1 | 4 Days | 12 | Stainless Steel | A2 | - | bright | M12 | 21.1 | 12 | 6.6 | 19 | M12 | ||
3.35 € | 1 | 4 Days | 14 | Stainless Steel | A2 | - | bright | M14 | 23.9 | 14 | 7.7 | 22 | M14 | ||
3.16 € | 1 | 4 Days | 16 | Stainless Steel | A2 | - | bright | M16 | 26.76 | 16 | 8.8 | 24 | M16 | ||
4.93 € | 1 | 4 Days | 20 | Stainless Steel | A2 | - | bright | M20 | 32.95 | 20 | 11 | 30 | M20 | ||
7.37 € | 1 | 4 Days | 24 | Stainless Steel | A2 | - | bright | M24 | 39.55 | 24 | 13.2 | 36 | M24 | ||
0.43 € | 1 | 4 Days | 4 | Steel | - | 8 | galvanised | M4 | 7.66 | 4.2 | 2.2 | 7 | M4 | ||
0.28 € | 1 | 4 Days | 5 | Steel | - | 8 | galvanised | M5 | 8.79 | 5.1 | 2.75 | 8 | M5 | ||
0.35 € | 1 | 4 Days | 6 | Steel | - | 8 | galvanised | M6 | 11.05 | 6 | 3.3 | 10 | M6 | ||
0.60 € | 1 | 4 Days | 8 | Steel | - | 8 | galvanised | M8 | 14.38 | 8 | 4.4 | 13 | M8 | ||
1.21 € | 1 | 4 Days | 10 | Steel | - | 8 | galvanised | M10 | 18.9 | 10 | 5.5 | 17 | M10 | ||
1.45 € | 1 | 4 Days | 12 | Steel | - | 8 | galvanised | M12 | 21.1 | 12 | 6.6 | 19 | M12 | ||
1.97 € | 1 | 4 Days | 14 | Steel | - | 8 | galvanised | M14 | 23.9 | 14 | 7.7 | 22 | M14 | ||
2.33 € | 1 | 4 Days | 16 | Steel | - | 8 | galvanised | M16 | 26.76 | 16 | 8.8 | 24 | M16 | ||
3.23 € | 1 | 4 Days | 20 | Steel | - | 8 | galvanised | M20 | 32.95 | 20 | 11 | 30 | M20 | ||
5.28 € | 1 | 4 Days | 24 | Steel | - | 8 | galvanised | M24 | 39.55 | 24 | 13.2 | 36 | M24 | ||
8.38 € | 1 | 4 Days | 27 | Steel | - | 8 | galvanised | M27 | 45.2 | 27 | 14.8 | 41 | M27 | ||
8.49 € | 1 | 4 Days | 30 | Steel | - | 8 | galvanised | M30 | 50.85 | 30 | 16.5 | 46 | M30 | ||
0.78 € | 1 | 4 Days | 8 | Steel | - | 10 | galvanised | M8 | 14.38 | 8 | 4.4 | 13 | M8 | ||
1.40 € | 1 | 4 Days | 10 | Steel | - | 10 | galvanised | M10 | 18.9 | 10 | 5.5 | 17 | M10 | ||
1.99 € | 1 | 4 Days | 12 | Steel | - | 10 | galvanised | M12 | 21.1 | 12 | 6.6 | 19 | M12 | ||
2.52 € | 1 | 4 Days | 14 | Steel | - | 10 | galvanised | M14 | 23.9 | 14 | 7.7 | 22 | M14 | ||
2.69 € | 1 | 4 Days | 16 | Steel | - | 10 | galvanised | M16 | 26.76 | 16 | 8.8 | 24 | M16 | ||
4.14 € | 1 | 4 Days | 20 | Steel | - | 10 | galvanised | M20 | 32.95 | 20 | 11 | 30 | M20 | ||
6.03 € | 1 | 4 Days | 24 | Steel | - | 10 | galvanised | M24 | 35 | 24 | 13.2 | 36 | M24 | ||
10.13 € | 1 | 4 Days | 27 | Steel | - | 10 | galvanised | M27 | 45.2 | 27 | 14.8 | 41 | M27 | ||
11.25 € | 1 | 4 Days | 30 | Steel | - | 10 | galvanised | M30 | 50.85 | 30 | 16.5 | 46 | M30 |
Loading...
Form | V |
---|
Configure
Basic Attributes
Screw Nominal (M)
Material
Steel code
Grade
Surface finish body
D=thread(mm)
E(mm)
H=Height(mm)
M(mm)
SW=key width(mm)
G=Thread
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes