Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT set (K1594) (K1594.041)

Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT set (K1594) K1594.041

Product Details:

Manufacturer part number: K1594.041

Brand: KIPP

Price: 7.10

Delivery time: 4 Days


Technical Data:

Nominal of Thread (M): 4

Component material: 70 EPDM 291

Component colour: black

D1: 10.8 mm

D2: 9.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1594.041

Part Number
K1594.041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal of Thread (M) Component material Component colour D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
R
(mm)
S
(mm)
SW=key width
(mm)
T
(mm)

7.10 €

1 4 Days 470 EPDM 291black10.89.74.190.45174.8

Loading...

  1. 1

Basic information

Material Stainless Steel Steel code 1.4404 Surface finish body polished
Approval / Certification EHEDG

This page is Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT set (K1594), part number K1594.041.
You can find the detail information about specifications and dimensions on part number K1594.041.

Variation of this product

Part Number
K1594.042
K1594.044
K1594.051
K1594.052
K1594.054
K1594.061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal of Thread (M) Component material Component colour D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
R
(mm)
S
(mm)
SW=key width
(mm)
T
(mm)

7.81 €

1 4 Days 470 EPDM 253815white10.89.74.190.45174.8

10.88 €

1 4 Days 4Fluoroprene XP 45blue10.89.74.190.45174.8

7.50 €

1 4 Days 570 EPDM 291black11.810.75.1110.5186

8.22 €

1 4 Days 570 EPDM 253815white11.810.75.1110.5186

11.26 €

1 4 Days 5Fluoroprene XP 45blue11.810.75.1110.5186

7.96 €

1 4 Days 670 EPDM 291black1413.16.1130.551107.2

Tech Support