Knurled knobs biopolymer with external thread (K0247) (K0247.1010690X15)

Knurled knobs biopolymer with external thread (K0247) K0247.1010690X15

Product Details:

Manufacturer part number: K0247.1010690X15

Brand: KIPP

Price: 1.50

Delivery time: 4 Days


Technical Data:

Thread: M6

Main Body Material: Other

Main material: Biopolymer mm

Component material: - mm

Surface finish component: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0247.1010690X15

Part Number
K0247.1010690X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Main Body Material Main material
(mm)
Component material
(mm)
Surface finish component
(mm)
Main colour
(mm)
H1
(Nm)
L L=thread length
(mm)
Steel code component Weight PL Edelstahl RoHS

1.50 €

1 4 Days M6OtherBiopolymer--black grey RAL 7021815-----

Loading...

  1. 1

Basic information

Outside diameter(φ) 21 Size(mm) 1 D2(mm) 14
D3(mm) 19 H=Height(mm) 22 Item Knurled Knob
Thread type external thread H1(mm) 8

This page is Knurled knobs biopolymer with external thread (K0247), part number K0247.1010690X15.
You can find the detail information about specifications and dimensions on part number K0247.1010690X15.

Variation of this product

Part Number
K0247.100105143X10
K0247.10010590X10
K0247.100106143X15
K0247.10010690X15
K0247.10105143X10
K0247.1010590X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Main Body Material Main material
(mm)
Component material
(mm)
Surface finish component
(mm)
Main colour
(mm)
H1
(Nm)
L L=thread length
(mm)
Steel code component Weight PL Edelstahl RoHS

2.23 €

1 4 Days M5PolyamidePolyamideStainless steelbrightnatural beech--101.43050.0070truetrue

2.23 €

1 4 Days M5PolyamidePolyamideStainless steelbrightblack grey RAL 7021--101.43050.0070truetrue

2.25 €

1 4 Days M6PolyamidePolyamideStainless steelbrightnatural beech--151.43050.0090truetrue

2.25 €

1 4 Days M6PolyamidePolyamideStainless steelbrightblack grey RAL 7021--151.43050.0090truetrue

1.45 €

1 4 Days M5OtherBiopolymer--natural beech810-----

1.45 €

1 4 Days M5OtherBiopolymer--black grey RAL 7021810-----

Tech Support