Knurled knobs for hex head screws, Form A (K1138) (K1138.00040)

Knurled knobs for hex head screws, Form A (K1138) K1138.00040

Product Details:

Manufacturer part number: K1138.00040

Brand: KIPP

Price: 0.54

Delivery time: 4 Days


Technical Data:

Outside diameter: 17 φ

Main colour: black mm

H=Height: 5.5 mm

SW=key width: 7 mm

for screws: M4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1138.00040

Part Number
K1138.00040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
Main colour
(mm)
H=Height
(mm)
SW=key width
(mm)
for screws

0.54 €

1 4 Days 17black5.57M4

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) POM Form(mm) A

This page is Knurled knobs for hex head screws, Form A (K1138), part number K1138.00040.
You can find the detail information about specifications and dimensions on part number K1138.00040.

Variation of this product

Part Number
K1138.00050
K1138.00060
K1138.00080
K1138.00100
K1138.01040
K1138.01050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(φ)
Main colour
(mm)
H=Height
(mm)
SW=key width
(mm)
for screws

0.59 €

1 4 Days 20black6.58M5

0.75 €

1 4 Days 25black810M6

0.94 €

1 4 Days 36black1013M8

0.90 €

1 4 Days 36black1017M10

0.54 €

1 4 Days 17orange5.57M4

0.59 €

1 4 Days 20orange6.58M5

Tech Support