Knurled knobs for hex head screws, Form B (K1138) (K1138.11050)

Knurled knobs for hex head screws, Form B (K1138) K1138.11050

Product Details:

Manufacturer part number: K1138.11050

Brand: KIPP

Price: 0.63

Delivery time: 4 Days


Technical Data:

Outside diameter: 20 φ

Main colour: orange mm

H=Height: 15 mm

SW=key width: 8 mm

for screws: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1138.11050

Part Number
K1138.11050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
Main colour
(mm)
H=Height
(mm)
SW=key width
(mm)
for screws

0.63 €

1 4 Days 20orange158M5

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) POM Form(mm) B

This page is Knurled knobs for hex head screws, Form B (K1138), part number K1138.11050.
You can find the detail information about specifications and dimensions on part number K1138.11050.

Variation of this product

Part Number
K1138.10080
K1138.10100
K1138.11040
K1138.11060
K1138.11080
K1138.11100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(φ)
Main colour
(mm)
H=Height
(mm)
SW=key width
(mm)
for screws

0.98 €

1 4 Days 36black2313M8

0.99 €

1 4 Days 36black2317M10

0.61 €

1 4 Days 17orange11.57M4

0.81 €

1 4 Days 25orange1810M6

0.98 €

1 4 Days 36orange2313M8

0.99 €

1 4 Days 36orange2317M10

Tech Support