Knurled knobs with arrow (K0249) (K0249.1051)

Knurled knobs with arrow (K0249) K0249.1051

Product Details:

Manufacturer part number: K0249.1051

Brand: KIPP

Price: 9.91

Delivery time: 4 Days


Technical Data:

Outside diameter: 21 φ

Colour Cap: orange RAL 2004 mm

Size: 1 mm

D=bore: 5 mm

D2: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0249.1051

Part Number
K0249.1051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
Colour Cap
(mm)
Size
(mm)
D=bore
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
H2 H3 T=bore depth
(mm)

9.91 €

1 4 Days 21orange RAL 2004153219M326.512.57.54.517

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Aluminium
Main colour(mm) black grey RAL 7021

This page is Knurled knobs with arrow (K0249), part number K0249.1051.
You can find the detail information about specifications and dimensions on part number K0249.1051.

Variation of this product

Part Number
K0249.105
K0249.1052
K0249.1053
K0249.1055
K0249.1056
K0249.1057
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(φ)
Colour Cap
(mm)
Size
(mm)
D=bore
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
H2 H3 T=bore depth
(mm)

9.91 €

1 4 Days 21black grey RAL 7021153219M326.512.57.54.517

9.91 €

1 4 Days 21signal green RAL6032153219M326.512.57.54.517

9.91 €

1 4 Days 21blue RAL5017153219M326.512.57.54.517

9.91 €

1 4 Days 21light grey RAL 7035153219M326.512.57.54.517

9.91 €

1 4 Days 21traffic red RAL 3020153219M326.512.57.54.517

9.91 €

1 4 Days 21rape yellow RAL 1021153219M326.512.57.54.517

Tech Support