Manufacturer part number: K0110.004X8
Brand: KIPP
Price: 1.02 €
Delivery time: 4 Days
Mounting Section Diameter d(mm) and/or Diameter: M4
Steel code: -
Component material: Steel mm
Component colour: - mm
Surface finish component: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0110.004X8
Part Number
|
---|
K0110.004X8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Steel code | Component material (mm) | Component colour (mm) | Surface finish component (mm) | Main colour (mm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.02 € | 1 | 4 Days | M4 | - | Steel | - | - | black grey RAL 7021 | 8 |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Size(mm) | 0 |
---|---|---|---|---|---|
D1(mm) | 15 | D2(mm) | 11 | D3(mm) | 13 |
H=Height(mm) | 11.5 | H1(Nm) | 4.3 |
This page is Knurled knobs with external thread (K0110), part number K0110.004X8.
You can find the detail information about specifications and dimensions on part number K0110.004X8.
Configure
Basic Attributes
Steel code
Component colour(mm)
Surface finish component(mm)
Type
Mounting Section Diameter d(mm) and/or Diameter
Component material(mm)
Main colour(mm)
L=thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0110.0003X8 |
K0110.0004X10 |
K0110.0004X12 |
K0110.005X10 |
K0110.005X12 |
K0110.005X15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | Steel code | Component material (mm) | Component colour (mm) | Surface finish component (mm) | Main colour (mm) | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
1.51 € | 1 | 4 Days | M3 | 1.4305 | Stainless steel | - | bright | black grey RAL 7021 | 8 | ||
1.44 € | 1 | 4 Days | M4 | 1.4305 | Stainless steel | - | bright | black grey RAL 7021 | 10 | ||
1.44 € | 1 | 4 Days | M4 | 1.4305 | Stainless steel | - | bright | black grey RAL 7021 | 12 | ||
1.05 € | 1 | 4 Days | M5 | - | Steel | - | - | black grey RAL 7021 | 10 | ||
1.05 € | 1 | 4 Days | M5 | - | Steel | - | - | black grey RAL 7021 | 12 | ||
1.05 € | 1 | 4 Days | M5 | - | Steel | - | - | black grey RAL 7021 | 15 |