Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0247.01051X25
Part Number
|
---|
K0247.01051X25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Component material (mm) | Colour Cap (mm) | Size (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (Nm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.14 € | 1 | 4 Days | M5 | 21 | Stainless steel | orange RAL 2004 | 1 | 14 | 19 | 22 | 8 | 25 |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Main colour(mm) | black grey RAL 7021 |
---|
This page is Knurled knobs with external thread (K0247), part number K0247.01051X25.
You can find the detail information about specifications and dimensions on part number K0247.01051X25.
Configure
Basic Attributes
Type
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Component material(mm)
Colour Cap(mm)
Size(mm)
D2(mm)
D3(mm)
H=Height(mm)
H1(Nm)
L=thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0247.01051X12 |
K0247.01051X15 |
K0247.01051X20 |
K0247.01052X10 |
K0247.01052X12 |
K0247.01052X15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Component material (mm) | Colour Cap (mm) | Size (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (Nm) | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.04 € | 1 | 4 Days | M5 | 21 | Stainless steel | orange RAL 2004 | 1 | 14 | 19 | 22 | 8 | 12 | ||
2.05 € | 1 | 4 Days | M5 | 21 | Stainless steel | orange RAL 2004 | 1 | 14 | 19 | 22 | 8 | 15 | ||
2.09 € | 1 | 4 Days | M5 | 21 | Stainless steel | orange RAL 2004 | 1 | 14 | 19 | 22 | 8 | 20 | ||
2.02 € | 1 | 4 Days | M5 | 21 | Stainless steel | signal green RAL6032 | 1 | 14 | 19 | 22 | 8 | 10 | ||
2.04 € | 1 | 4 Days | M5 | 21 | Stainless steel | signal green RAL6032 | 1 | 14 | 19 | 22 | 8 | 12 | ||
2.05 € | 1 | 4 Days | M5 | 21 | Stainless steel | signal green RAL6032 | 1 | 14 | 19 | 22 | 8 | 15 |