Knurled knobs with grip, Form H, without cross hole (K0262) (K0262.22067)

Knurled knobs with grip, Form H, without cross hole (K0262) K0262.22067

Product Details:

Manufacturer part number: K0262.22067

Brand: KIPP

Price: 8.71

Delivery time: 4 Days


Technical Data:

Outside diameter: 50 φ

Colour Cap: rape yellow RAL 1021 mm

Size: 2 mm

D=bore: 6H8

D2: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0262.22067

Part Number
K0262.22067
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
Colour Cap
(mm)
Size
(mm)
D=bore D2
(mm)
H=Height
(mm)
H1
(Nm)
L1
(mm)
T=bore depth
(mm)

8.71 €

1 4 Days 50rape yellow RAL 102126H818361518.510

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Steel
Main colour(mm) black grey RAL 7021 Form(mm) H D3(mm) 10
H2 16

This page is Knurled knobs with grip, Form H, without cross hole (K0262), part number K0262.22067.
You can find the detail information about specifications and dimensions on part number K0262.22067.

Variation of this product

Part Number
K0262.21063
K0262.21065
K0262.21066
K0262.2308
K0262.23081
K0262.23082
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(φ)
Colour Cap
(mm)
Size
(mm)
D=bore D2
(mm)
H=Height
(mm)
H1
(Nm)
L1
(mm)
T=bore depth
(mm)

7.67 €

1 4 Days 40blue RAL501716H816.531131510

7.67 €

1 4 Days 40light grey RAL 703516H816.531131510

7.67 €

1 4 Days 40traffic red RAL 302016H816.531131510

9.79 €

1 4 Days 63black grey RAL 702138H82241172514

9.79 €

1 4 Days 63orange RAL 200438H82241172514

9.79 €

1 4 Days 63signal green RAL603238H82241172514

Tech Support