Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0110.0003 |
K0110.0004 |
K0110.0005 |
K0110.003 |
K0110.004 |
K0110.005 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Steel code | Component material (mm) | Surface finish component (mm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|
1.78 € | 1 | 4 Days | M3 | 1.4305 | Stainless steel | bright | 4.5 | ||
1.68 € | 1 | 4 Days | M4 | 1.4305 | Stainless steel | bright | 6 | ||
1.86 € | 1 | 4 Days | M5 | 1.4305 | Stainless steel | bright | 6 | ||
1.37 € | 1 | 4 Days | M3 | - | Brass | - | 4.5 | ||
1.16 € | 1 | 4 Days | M4 | - | Brass | - | 6 | ||
1.16 € | 1 | 4 Days | M5 | - | Brass | - | 6 |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Size(mm) | 0 |
---|---|---|---|---|---|
Main colour(mm) | black grey RAL 7021 | D1(mm) | 15 | D2(mm) | 11 |
D3(mm) | 13 | H=Height(mm) | 11.5 | H1(Nm) | 4.3 |
Configure
Basic Attributes
Thread
Steel code
Component material(mm)
Surface finish component(mm)
T=thread depth(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes