Knurled knobs, Form A, no markings (K0248) (K0248.1308)

Knurled knobs, Form A, no markings (K0248) K0248.1308

Product Details:

Manufacturer part number: K0248.1308

Brand: KIPP

Price: 6.14

Delivery time: 4 Days


Technical Data:

Outside diameter: 34 φ

Surface finish body: - mm

Component material: Steel mm

Colour Cap: black grey RAL 7021 mm

Size: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0248.1308

Part Number
K0248.1308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
Surface finish body
(mm)
Component material
(mm)
Colour Cap
(mm)
Size
(mm)
D=bore
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=bore depth
(mm)

6.14 €

1 4 Days 34-Steelblack grey RAL 7021383131M43617.5714

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black grey RAL 7021
Form(mm) A Form-Type(mm) without scale

This page is Knurled knobs, Form A, no markings (K0248), part number K0248.1308.
You can find the detail information about specifications and dimensions on part number K0248.1308.

Variation of this product

Part Number
K0248.11053
K0248.11055
K0248.11056
K0248.13081
K0248.13082
K0248.13083
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(φ)
Surface finish body
(mm)
Component material
(mm)
Colour Cap
(mm)
Size
(mm)
D=bore
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=bore depth
(mm)

4.96 €

1 4 Days 21hardened, ground and black oxidised-blue RAL5017151919M32210.5510

4.96 €

1 4 Days 21-Steellight grey RAL 7035151919M32210.5510

4.96 €

1 4 Days 21-Steeltraffic red RAL 3020151919M32210.5510

6.14 €

1 4 Days 34hardened, ground and black oxidised-orange RAL 2004383131M43617.5714

6.14 €

1 4 Days 34hardened, ground and black oxidised-signal green RAL6032383131M43617.5714

6.14 €

1 4 Days 34hardened, ground and black oxidised-blue RAL5017383131M43617.5714

Tech Support