Knurled knobs, Form B, with 1 line (K0248) (K0248.21053)

Knurled knobs, Form B, with 1 line (K0248) K0248.21053

Product Details:

Manufacturer part number: K0248.21053

Brand: KIPP

Price: 5.88

Delivery time: 4 Days


Technical Data:

Outside diameter: 21 φ

Surface finish body: hardened, ground and black oxidised mm

Component material: - mm

Colour Cap: blue RAL5017 mm

Size: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0248.21053

Part Number
K0248.21053
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
Surface finish body
(mm)
Component material
(mm)
Colour Cap
(mm)
Size
(mm)
D=bore
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=bore depth
(mm)

5.88 €

1 4 Days 21hardened, ground and black oxidised-blue RAL5017151919M32210.5510

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black grey RAL 7021
Form(mm) B Form-Type(mm) with arrow

This page is Knurled knobs, Form B, with 1 line (K0248), part number K0248.21053.
You can find the detail information about specifications and dimensions on part number K0248.21053.

Variation of this product

Part Number
K0248.2105
K0248.21051
K0248.21052
K0248.21055
K0248.21056
K0248.21057
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(φ)
Surface finish body
(mm)
Component material
(mm)
Colour Cap
(mm)
Size
(mm)
D=bore
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=bore depth
(mm)

5.88 €

1 4 Days 21-Steelblack grey RAL 7021151919M32210.5510

5.88 €

1 4 Days 21hardened, ground and black oxidised-orange RAL 2004151919M32210.5510

5.88 €

1 4 Days 21hardened, ground and black oxidised-signal green RAL6032151919M32210.5510

5.88 €

1 4 Days 21-Steellight grey RAL 7035151919M32210.5510

5.88 €

1 4 Days 21-Steeltraffic red RAL 3020151919M32210.5510

5.88 €

1 4 Days 21-Steelrape yellow RAL 1021151919M32210.5510

Tech Support