Knurled knobs, Form C, with standard scale (K0248)

Knurled knobs, Form C, with standard scale (K0248)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· Form C: optimum readability due to incorporated scale marking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0248.3105
K0248.31051
K0248.31052
K0248.31053
K0248.31055
K0248.31056
K0248.31057
K0248.3206
K0248.32061
K0248.32062
K0248.32063
K0248.32065
K0248.32066
K0248.32067
K0248.3308
K0248.33081
K0248.33082
K0248.33083
K0248.33085
K0248.33086
K0248.33087
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
Surface finish body
(mm)
Component material
(mm)
Colour Cap
(mm)
Size
(mm)
D=bore
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=bore depth
(mm)

6.65 €

1 4 Days 21-Steelblack grey RAL 7021151919M32210.5510

6.65 €

1 4 Days 21hardened, ground and black oxidised-orange RAL 2004151919M32210.5510

6.65 €

1 4 Days 21hardened, ground and black oxidised-signal green RAL6032151919M32210.5510

6.65 €

1 4 Days 21hardened, ground and black oxidised-blue RAL5017151919M32210.5510

6.65 €

1 4 Days 21-Steellight grey RAL 7035151919M32210.5510

6.65 €

1 4 Days 21-Steeltraffic red RAL 3020151919M32210.5510

6.65 €

1 4 Days 21-Steelrape yellow RAL 1021151919M32210.5510

7.00 €

1 4 Days 26-Steelblack grey RAL 7021262323M32612610

7.00 €

1 4 Days 26hardened, ground and black oxidised-orange RAL 2004262323M32612610

7.00 €

1 4 Days 26hardened, ground and black oxidised-signal green RAL6032262323M32612610

7.00 €

1 4 Days 26hardened, ground and black oxidised-blue RAL5017262323M32612610

7.00 €

1 4 Days 26-Steellight grey RAL 7035262323M32612610

7.00 €

1 4 Days 26-Steeltraffic red RAL 3020262323M32612610

7.00 €

1 4 Days 26-Steelrape yellow RAL 1021262323M32612610

8.26 €

1 4 Days 34-Steelblack grey RAL 7021383131M43617.5714

8.26 €

1 4 Days 34hardened, ground and black oxidised-orange RAL 2004383131M43617.5714

8.26 €

1 4 Days 34hardened, ground and black oxidised-signal green RAL6032383131M43617.5714

8.26 €

1 4 Days 34hardened, ground and black oxidised-blue RAL5017383131M43617.5714

8.26 €

1 4 Days 34-Steellight grey RAL 7035383131M43617.5714

8.26 €

1 4 Days 34-Steeltraffic red RAL 3020383131M43617.5714

8.26 €

1 4 Days 34-Steelrape yellow RAL 1021383131M43617.5714

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black grey RAL 7021
Form(mm) C Form-Type(mm) with scale

Tech Support