Manufacturer part number: K0260.1106
Brand: KIPP
Price: 1.86 €
Delivery time: 4 Days
Thread: M6
Outside diameter: 40 φ
Size: 1 mm
D2: 16.5 mm
H=Height: 30 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0260.1106
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Steel |
---|---|---|---|---|---|
Main colour(mm) | black grey RAL 7021 | Form(mm) | D |
This page is Knurled knobs, Form D, with tapped bush, without cap (K0260), part number K0260.1106.
You can find the detail information about specifications and dimensions on part number K0260.1106.
Configure
Basic Attributes
Type
Thread
Outside diameter(φ)
Size(mm)
D2(mm)
H=Height(mm)
H1(Nm)
T=thread depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0260.1105 |
K0260.1108 |
K0260.1208 |
K0260.1210 |
K0260.1310 |
K0260.1312 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | Size (mm) | D2 (mm) | H=Height (mm) | H1 (Nm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
1.86 € | 1 | 4 Days | M5 | 40 | 1 | 16.5 | 30 | 13 | 10 | ||
2.09 € | 1 | 4 Days | M8 | 40 | 1 | 16.5 | 30 | 13 | 14 | ||
2.48 € | 1 | 4 Days | M8 | 50 | 2 | 18 | 35 | 15 | 14 | ||
2.51 € | 1 | 4 Days | M10 | 50 | 2 | 18 | 35 | 15 | 14 | ||
3.04 € | 1 | 4 Days | M10 | 63 | 3 | 22 | 40 | 17 | 14 | ||
3.35 € | 1 | 4 Days | M12 | 63 | 3 | 22 | 40 | 17 | 18 |