Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1223.202606 |
K1223.202608 |
K1223.212205 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | Component material (mm) | D2 (mm) | H (mm) | H1 (Nm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.16 € | 1 | 4 Days | M6 | 26 | Steel | 17 | 20 | 14 | 10 | ||
2.23 € | 1 | 4 Days | M8 | 26 | Steel | 17 | 20 | 14 | 12 | ||
1.18 € | 1 | 4 Days | M5 | 22 | Brass | 12 | 13 | 6 | 6 |
Loading...
Main Body Material | Other | Main material(mm) | Duroplast | Component colour(mm) | glossy |
---|---|---|---|---|---|
Main colour(mm) | black | Form(mm) | E |
Configure
Basic Attributes
Thread
Outside diameter(φ)
Component material(mm)
D2(mm)
H(mm)
H1(Nm)
T(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes