Knurled knobs, Form H, with reamed bush, with cap (K0260) (K0260.4106)

Knurled knobs, Form H, with reamed bush, with cap (K0260) K0260.4106

Product Details:

Manufacturer part number: K0260.4106

Brand: KIPP

Price: 2.14

Delivery time: 4 Days


Technical Data:

Outside diameter: 40 φ

Colour Cap: black grey RAL 7021 mm

Size: 1 mm

D=bore: 6 mm

D2: 16.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0260.4106

Part Number
K0260.4106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
Colour Cap
(mm)
Size
(mm)
D=bore
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=bore depth
(mm)

2.14 €

1 4 Days 40black grey RAL 70211616.5311310

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Steel
Main colour(mm) black grey RAL 7021 Form(mm) H

This page is Knurled knobs, Form H, with reamed bush, with cap (K0260), part number K0260.4106.
You can find the detail information about specifications and dimensions on part number K0260.4106.

Variation of this product

Part Number
K0260.41061
K0260.41062
K0260.41063
K0260.41065
K0260.41066
K0260.41067
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(φ)
Colour Cap
(mm)
Size
(mm)
D=bore
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=bore depth
(mm)

2.14 €

1 4 Days 40orange RAL 20041616.5311310

2.14 €

1 4 Days 40signal green RAL60321616.5311310

2.14 €

1 4 Days 40blue RAL50171616.5311310

2.14 €

1 4 Days 40light grey RAL 70351616.5311310

2.14 €

1 4 Days 40traffic red RAL 30201616.5311310

2.14 €

1 4 Days 40colza yellow RAL 10211616.5311310

Tech Support