Knurled knobs, Form L, with external thread (K0260) (K0260.5105X20)

Knurled knobs, Form L, with external thread (K0260) K0260.5105X20

Product Details:

Manufacturer part number: K0260.5105X20

Brand: KIPP

Price: 1.97

Delivery time: 4 Days


Technical Data:

Thread: M5

Outside diameter: 40 φ

Colour Cap: black grey RAL 7021 mm

Size: 1 mm

D2: 16.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0260.5105X20

Part Number
K0260.5105X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Colour Cap
(mm)
Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

1.97 €

1 4 Days M540black grey RAL 7021116.5311320

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Steel
Main colour(mm) black grey RAL 7021 Form(mm) L

This page is Knurled knobs, Form L, with external thread (K0260), part number K0260.5105X20.
You can find the detail information about specifications and dimensions on part number K0260.5105X20.

Variation of this product

Part Number
K0260.51052X10
K0260.51052X20
K0260.51052X40
K0260.5105X40
K0260.51061X10
K0260.51061X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Colour Cap
(mm)
Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

1.97 €

1 4 Days M540signal green RAL6032116.5311310

1.97 €

1 4 Days M540signal green RAL6032116.5311320

2.07 €

1 4 Days M540signal green RAL6032116.5311340

2.07 €

1 4 Days M540black grey RAL 7021116.5311340

1.97 €

1 4 Days M640orange RAL 2004116.5311310

1.97 €

1 4 Days M640orange RAL 2004116.5311320

Tech Support