Manufacturer part number: K1223.302205X10
Brand: KIPP
Price: 1.04 €
Delivery time: 4 Days
Thread: M5
Outside diameter: 22 φ
D2: 12 mm
L=thread length: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1223.302205X10
Main Body Material | Other | Main material(mm) | Duroplast | Component material(mm) | Steel |
---|---|---|---|---|---|
Component colour(mm) | glossy | Main colour(mm) | black | Form(mm) | L |
H(mm) | 13 | H1(Nm) | 6 |
This page is Knurled knobs, Form L, with external thread (K1223), part number K1223.302205X10.
You can find the detail information about specifications and dimensions on part number K1223.302205X10.
Part Number |
---|
K1223.302205X15 |
K1223.302205X20 |
K1223.302206X10 |
K1223.302206X15 |
K1223.302206X20 |
K1223.302206X30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | D2 (mm) | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|
1.05 € | 1 | 4 Days | M5 | 22 | 12 | 15 | ||
1.06 € | 1 | 4 Days | M5 | 22 | 12 | 20 | ||
1.05 € | 1 | 4 Days | M6 | 22 | 12 | 10 | ||
1.06 € | 1 | 4 Days | M6 | 22 | 12 | 15 | ||
1.09 € | 1 | 4 Days | M6 | 22 | 12 | 20 | ||
1.10 € | 1 | 4 Days | M6 | 22 | 12 | 30 |