Knurled knobs, metal parts stainless steel, Form L, with external thread (K0261) (K0261.5105X10)

Knurled knobs, metal parts stainless steel, Form L, with external thread (K0261) K0261.5105X10

Product Details:

Manufacturer part number: K0261.5105X10

Brand: KIPP

Price: 2.89

Delivery time: 4 Days


Technical Data:

Thread: M5

Outside diameter: 40 φ

Colour Cap: black grey RAL 7021 mm

Size: 1 mm

D2: 16.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0261.5105X10

Part Number
K0261.5105X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Colour Cap
(mm)
Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

2.89 €

1 4 Days M540black grey RAL 7021116.5311310

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Stainless steel
Main colour(mm) black grey RAL 7021 Form(mm) L

This page is Knurled knobs, metal parts stainless steel, Form L, with external thread (K0261), part number K0261.5105X10.
You can find the detail information about specifications and dimensions on part number K0261.5105X10.

Variation of this product

Part Number
K0261.51052X20
K0261.51053X10
K0261.51053X20
K0261.5105X20
K0261.51061X10
K0261.51061X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Colour Cap
(mm)
Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

2.89 €

1 4 Days M540signal green RAL6032116.5311320

2.89 €

1 4 Days M540blue RAL5017116.5311310

2.89 €

1 4 Days M540blue RAL5017116.5311320

2.89 €

1 4 Days M540black grey RAL 7021116.5311320

2.89 €

1 4 Days M640orange RAL 2004116.5311310

2.89 €

1 4 Days M640orange RAL 2004116.5311320

Tech Support